ARD2  1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
MPC5604P_HWInit.h
00001 
00002 /*
00003  *
00004  * FILE : MPC5604P_HWInit.h
00005  *
00006  * DESCRIPTION:
00007  *  This file contains all MPC5604P derivative needed initializations, 
00008  *  and all initializations for the MPC5604P boards which are supported.
00009  *  This includes setting up the External Bus Interface to allow access to 
00010  *  memory on the external bus, and ensuring there is a valid entry in the
00011  *  MMU for the external memory access.
00012  */
00013 
00014 #ifndef _MPC5604P_HWINIT_H_
00015 #define _MPC5604P_HWINIT_H_
00016 
00017 /*----------------------------------------------------------------------------*/
00018 /* Includes                                                                   */
00019 /*----------------------------------------------------------------------------*/
00020 
00021 #ifdef __cplusplus
00022 extern "C" {
00023 #endif
00024 
00025 /*******************************************************/
00026 /* MPC5604P derivative specific hardware initialization */
00027 /*******************************************************/ 
00028 
00029 __asm void INIT_Derivative(void); 
00030 
00031 /*******************************************************/
00032 /* MPC5604P boards specific hardware initializations    */
00033 /*******************************************************/
00034 
00035 /*----------------------------------------------------------------------------*/
00036 /* Used Board selection                                                       */
00037 /*----------------------------------------------------------------------------*/
00038 
00039 /* Supported Boards */
00040 #define NO_EXTERNAL_MEMORY            0
00041 #define MPC5604PDEMO_AXM_0321          1
00042 
00043 /* Used board */
00044 #define INIT_USED_BOARD NO_EXTERNAL_MEMORY
00045 
00046 #ifndef INIT_USED_BOARD
00047 #pragma error INIT_USED_BOARD should be defined !
00048 #endif
00049 
00050 /*----------------------------------------------------------------------------*/
00051 /* Function declarations                                                      */
00052 /*----------------------------------------------------------------------------*/
00053 
00054 /* call this function to setup the external bus, 
00055    chip selects and MMU entries for the selected board
00056 */
00057 __asm void INIT_ExternalBusAndMemory(void);
00058 
00059 /*----------------------------------------------------------------------------*/
00060 /* MMU Table Entries Defines                                                  */
00061 /*----------------------------------------------------------------------------*/
00062 
00069 #define MAS0_VALUE(eselcam) ((unsigned long)(0x10000000 | (eselcam << 16)))
00070 
00080 #define MAS1_VALUE(valid, iprot, tid, ts, tsize) \
00081           ((unsigned long)((valid << 31) | (iprot << 30) | (tid << 16) | (ts << 12) | (tsize << 8)))
00082 
00084 #define V_INVALID 0
00085 #define V_VALID   1
00086 
00088 #define IPROT_NOTPROTECTED 0
00089 #define IPROT_PROTECTED    1
00090 
00092 #define TID_GLOBAL          0
00093 
00095 #define TSIZE_4KB           1
00096 #define TSIZE_16KB          2
00097 #define TSIZE_64KB          3
00098 #define TSIZE_256KB         4
00099 #define TSIZE_1MB           5
00100 #define TSIZE_4MB           6
00101 #define TSIZE_16MB          7
00102 #define TSIZE_64MB          8
00103 #define TSIZE_256MB         9
00104 
00117 #define MAS2_FLAGS(sharen, w, i, m, g, e) \
00118   ((unsigned long)((sharen << 9)| (w << 4)| (i << 3)| (m << 2)| (g << 1)| (e)))
00119 
00121 #define SHARED_CACHE_STATE_NOT_USED   0
00122 
00123 #define SHARED_CACHE_STATE_USED       1
00124 
00126 #define WRITE_BACK          0
00127 
00128 #define WRITE_THROUGH       1
00129 
00131 #define CACHEABLE           0
00132 
00133 #define CACHE_INHIBIT       1
00134 
00136 #define MEM_COHERENCE_NREQ  0
00137 
00138 #define MEM_COHENRECE_REQ   1
00139 
00141 #define NOT_GUARDED         0
00142 
00143 #define GUARDED             1
00144 
00146 #define BIG_ENDIAN          0
00147 
00148 #define LITTLE_ENDIAN       1
00149  
00158 #define MAS3_FLAGS(permissions) ((unsigned long)(permissions))
00159 
00161 #define READ_WRITE_EXECUTE  0x3f
00162 
00163 #define READ_EXECUTE        0x33
00164 
00165 
00166 #ifdef __cplusplus
00167 }
00168 #endif
00169 
00170 #endif